IESNA:LM-63-2002
[TEST]P1201467
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-727-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2700K, 450mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5232
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
719.4 773.7 831.9 890.5 935.3 962.8 979.5 988.9 999.2 1011.3
1026.7 1047.7 1076 1109.4 1150 1218.3 1321.6 1458.5 1627.6 1839.1
2116.2 2434.4 2773.1 3081.2 3267.5 3172.9 2983.7 2730.1 2425.4 2062.4
1603.2 1145.4 749.7 435.8 191.7 59.4 0
719.4 767.8 818.8 868.8 908 932.7 948.2 957.1 966.2 977.5
993.6 1016.2 1045.5 1079.2 1121.1 1181.5 1267.9 1381 1523.1 1692
1894.5 2107.3 2295.9 2429.5 2463 2322.3 2123.3 1886.4 1628 1347.8
1026.7 718.6 463 268 120.5 39.5 0
719.4 761.8 805.7 847.2 880.6 902.7 916.8 925.3 933.2 943.8
960.6 984.6 1015.1 1049.1 1092.2 1144.7 1214.2 1303.6 1418.6 1544.9
1672.8 1780.1 1818.6 1777.9 1658.4 1471.7 1262.9 1042.8 830.6 633.3
450.2 291.8 176.3 100.2 49.4 19.6 0
719.4 755.5 792.6 827.2 854.2 872.8 884.4 889.9 894.3 900.1
910.7 927.3 948.7 971.1 996.6 1025.2 1061.5 1108.9 1171.4 1237.9
1299.6 1339.7 1330.9 1268.7 1153 996.6 836.9 680.6 535.9 409.7
297.3 201.5 129.8 79.8 42.7 17.7 0
719.4 749.2 779.6 807.2 827.8 842.8 851.9 854.5 855.3 856.4
860.8 869.9 882.4 893.1 901 905.7 908.7 914.3 924.2 930.9
926.5 899.3 843.1 759.6 647.6 521.4 411 318.4 241.1 186
144.4 111.2 83.4 59.6 36 15.8 0
719.4 742.9 766.4 787.8 804.2 815 819.8 817.2 810.2 801.5
792.9 787.2 784.5 781.2 775 764.3 749.6 734.4 720.3 708.7
696 674.5 638.9 588.8 523.7 445.8 375.7 308.3 244 194.7
152.3 116.5 85.6 60 35.8 15.6 0
719.4 736.5 753.3 768.3 780.5 787.1 787.7 780 765 746.6
725.1 704.5 686.6 669.3 649 622.9 590.5 554.6 516.5 486.4
465.4 449.7 434.8 418 399.8 370.2 340.4 298.3 246.9 203.3
160.1 121.9 87.8 60.4 35.6 15.4 0
719.4 730.4 741 751.2 760.2 764.1 761.1 748 725.4 698.9
669.3 642.2 619.5 600 580.8 558.2 531.3 501.6 470 445
428.4 417.5 409.6 400.2 385.8 360.9 336 300.8 258.2 219.5
178.2 139.4 102.6 71.3 43.6 18.7 0
719.4 724.4 728.7 734 739.9 741.2 734.6 716.1 685.8 651.2
613.4 579.8 552.4 530.7 512.7 493.6 472.1 448.6 423.5 403.6
391.4 385.3 384.3 382.4 371.8 351.6 331.6 303.2 269.6 235.5
196.2 156.9 117.5 82.3 51.6 21.9 0
719.4 718.5 717.1 718.2 720.4 720.7 711.9 689.4 654.7 615.8
577.1 546.8 524.7 508.4 494 477.3 457.3 435 409.7 385.8
368 358.3 359.3 360.3 357.2 349.8 331.8 302.6 269.6 238.3
208.7 177.5 142 103.3 67.2 28.4 0
719.4 711.9 705.6 703.4 704.5 705.9 700 682 652.8 619.6
587.3 559.2 534.4 512.7 492.2 470.8 447.2 422.3 397.4 375.2
355.7 341.2 333.4 328.8 324.4 319.4 308.6 289.5 265.3 238.3
207.7 177 142 104.4 68.7 30.4 0
719.4 706.6 695.6 690.1 690.5 694.4 694.5 684.1 662.2 633.4
603.4 574.6 546.7 520 494.2 468.6 442.2 415.6 390.9 369.8
350.9 336.4 325.9 317.9 310.3 301.6 289.8 273.9 254.2 230.7
201.8 172.2 138 102.5 66.7 29.5 0
719.4 701.4 685.6 676.8 676.4 682.9 689 686 671.5 647.3
619.4 590.1 559 527.2 496.2 466.3 437.2 409 384.5 364.4
346.1 331.7 318.4 306.9 296.1 283.9 271 258.2 243 223
195.9 167.5 134 100.5 64.6 28.7 0
719.4 696.6 677.2 665.7 665.4 675.6 690 698.1 692.4 671.2
640.8 607.7 573.6 538.9 505.2 472.7 441.9 412.8 387.7 367.4
350.8 338.7 328.4 317.6 305.4 289.9 273.3 257.5 240.5 219.4
192.4 164 131.1 98.4 62.3 28.3 0
719.4 691.8 668.9 654.7 654.3 668.3 691 710.1 713.4 695.1
662.3 625.4 588.3 550.6 514 479.1 446.5 416.5 390.9 370.4
355.4 345.6 338.2 328.3 314.8 295.8 275.5 256.7 238 215.8
188.9 160.5 128.1 96.3 59.9 27.8 0
719.4 687.7 661.5 645.4 644.3 660.4 689 716.5 726.8 712.5
679.4 639.1 599.7 561.6 524.9 489.9 456.9 426.4 400.2 379.5
364.1 353.6 346.8 338.3 326.3 309.3 289.9 270.1 249.7 225
195.7 166 132.7 96 57.9 27.7 0
719.4 683.5 654.1 636.1 634.3 652.6 686.9 722.9 740.2 729.9
696.6 652.9 611.1 572.5 535.7 500.7 467.3 436.3 409.6 388.7
372.8 361.5 355.4 348.3 337.9 322.7 304.4 283.4 261.4 234.2
202.6 171.6 137.3 95.6 55.9 27.7 0
719.4 679.3 647.4 627.8 625 643 678.6 716.2 737.1 731.8
703 660 616.9 579 543.4 510.3 478.3 448.2 421.9 400.9
383.6 371.6 364.3 357.1 346.8 332.3 313.5 292 268.9 240.9
208.7 176.8 141.8 94 51.6 24.4 0
719.4 675.1 640.6 619.6 615.8 633.4 670.3 709.5 733.9 733.7
709.4 667.1 622.7 585.4 551.2 519.8 489.3 460.1 434.3 413
394.5 381.8 373.1 365.9 355.7 341.8 322.6 300.6 276.3 247.6
214.8 182.1 146.2 92.5 47.3 21.1 0
719.4 671.9 635.5 613.5 608.4 624.1 656.9 691.8 713.7 714.3
693.5 655.8 614.1 577.5 545.5 517.2 490 463.2 438.8 418.2
401.2 389.8 381.6 374.5 364.3 349.6 329.5 306.6 281.7 252.9
219.6 187.1 150 100.7 55 24.3 0
719.4 668.6 630.3 607.4 601.1 614.7 643.6 674.1 693.5 695
677.7 644.6 605.5 569.6 539.9 514.7 490.6 466.4 443.4 423.5
408 397.8 390 383 372.8 357.5 336.4 312.6 287.1 258.2
224.4 192.1 153.8 108.8 62.7 27.6 0
719.4 666 626.7 603.1 596.3 608.5 634.1 660.2 676.4 677.5
662.1 632.5 596.8 562.7 533.5 508.8 485.6 462.2 439.6 420.8
407.8 399.2 392 385 375 359.6 338.6 314.7 289.2 260.6
226.9 194.5 157 114.2 69.3 30.2 0
719.4 663.4 623 598.7 591.4 602.3 624.7 646.3 659.4 659.9
646.5 620.3 588.1 555.7 527.2 502.9 480.6 458 435.8 418.2
407.7 400.6 394 387 377.3 361.7 340.7 316.8 291.2 263
229.5 196.9 160.1 119.5 75.9 32.9 0
719.4 661.4 620.5 595.8 588.6 599.1 620.4 639.9 651.2 651.2
639 615.3 585.5 554 524.6 498.2 473.8 449.6 426.1 409.6
400.9 395.1 389.2 382.1 372.4 357.4 336.6 313 288.1 260.4
228.2 195.1 159.3 119.2 75.4 32.2 0
719.4 659.3 617.9 592.9 585.8 596 616.1 633.4 643 642.6
631.5 610.3 582.9 552.4 522.1 493.6 467.1 441.2 416.5 401.1
394 389.5 384.3 377.2 367.7 353 332.4 309.1 285 257.9
226.9 193.3 158.6 118.8 74.8 31.5 0
719.4 657.4 615.9 591.1 584.3 594.8 614.4 631.4 640.4 639.7
628.8 609 582.9 552.6 521.5 491.1 462.5 434.5 408.7 393.8
387.3 383.5 379 372 362.3 347.4 326.9 304.1 280.1 253.2
223 189.4 153.3 114.4 71.3 29.8 0
719.4 655.5 614 589.4 582.8 593.5 612.7 629.2 637.7 636.8
626.1 607.8 582.9 552.8 520.9 488.6 457.9 427.9 400.9 386.6
380.6 377.5 373.8 366.8 357 341.8 321.5 299 275.2 248.6
219.1 185.5 148 109.9 67.9 27.9 0
719.4 653.2 612.1 588 582.2 593.3 612.6 628.9 636.9 635.5
624.5 607.4 583.3 553.2 520.7 487.3 455.2 423.5 395.9 381.8
376 373.3 369.9 362.8 352.8 336.8 317.2 295.1 270.8 244.3
215.1 182.2 141.9 106 64.3 26.2 0
719.4 655.5 614 589.4 582.8 593.5 612.7 629.2 637.7 636.8
626.1 607.8 582.9 552.8 520.9 488.6 457.9 427.9 400.9 386.6
380.6 377.5 373.8 366.8 357 341.8 321.5 299 275.2 248.6
219.1 185.5 148 109.9 67.9 27.9 0
719.4 657.4 615.9 591.1 584.3 594.8 614.4 631.4 640.4 639.7
628.8 609 582.9 552.6 521.5 491.1 462.5 434.5 408.7 393.8
387.3 383.5 379 372 362.3 347.4 326.9 304.1 280.1 253.2
223 189.4 153.3 114.4 71.3 29.8 0
719.4 659.3 617.9 592.9 585.8 596 616.1 633.4 643 642.6
631.5 610.3 582.9 552.4 522.1 493.6 467.1 441.2 416.5 401.1
394 389.5 384.3 377.2 367.7 353 332.4 309.1 285 257.9
226.9 193.3 158.6 118.8 74.8 31.5 0
719.4 661.4 620.5 595.8 588.6 599.1 620.4 639.9 651.2 651.2
639 615.3 585.5 554 524.6 498.2 473.8 449.6 426.1 409.6
400.9 395.1 389.2 382.1 372.4 357.4 336.6 313 288.1 260.4
228.2 195.1 159.3 119.2 75.4 32.2 0
719.4 663.4 623 598.7 591.4 602.3 624.7 646.3 659.4 659.9
646.5 620.3 588.1 555.7 527.2 502.9 480.6 458 435.8 418.2
407.7 400.6 394 387 377.3 361.7 340.7 316.8 291.2 263
229.5 196.9 160.1 119.5 75.9 32.9 0
719.4 666 626.7 603.1 596.3 608.5 634.1 660.2 676.4 677.5
662.1 632.5 596.8 562.7 533.5 508.8 485.6 462.2 439.6 420.8
407.8 399.2 392 385 375 359.6 338.6 314.7 289.2 260.6
226.9 194.5 157 114.2 69.3 30.2 0
719.4 668.6 630.3 607.4 601.1 614.7 643.6 674.1 693.5 695
677.7 644.6 605.5 569.6 539.9 514.7 490.6 466.4 443.4 423.5
408 397.8 390 383 372.8 357.5 336.4 312.6 287.1 258.2
224.4 192.1 153.8 108.8 62.7 27.6 0
719.4 671.9 635.5 613.5 608.4 624.1 656.9 691.8 713.7 714.3
693.5 655.8 614.1 577.5 545.5 517.2 490 463.2 438.8 418.2
401.2 389.8 381.6 374.5 364.3 349.6 329.5 306.6 281.7 252.9
219.6 187.1 150 100.7 55 24.3 0
719.4 675.1 640.6 619.6 615.8 633.4 670.3 709.5 733.9 733.7
709.4 667.1 622.7 585.4 551.2 519.8 489.3 460.1 434.3 413
394.5 381.8 373.1 365.9 355.7 341.8 322.6 300.6 276.3 247.6
214.8 182.1 146.2 92.5 47.3 21.1 0
719.4 679.3 647.4 627.8 625 643 678.6 716.2 737.1 731.8
703 660 616.9 579 543.4 510.3 478.3 448.2 421.9 400.9
383.6 371.6 364.3 357.1 346.8 332.3 313.5 292 268.9 240.9
208.7 176.8 141.8 94 51.6 24.4 0
719.4 683.5 654.1 636.1 634.3 652.6 686.9 722.9 740.2 729.9
696.6 652.9 611.1 572.5 535.7 500.7 467.3 436.3 409.6 388.7
372.8 361.5 355.4 348.3 337.9 322.7 304.4 283.4 261.4 234.2
202.6 171.6 137.3 95.6 55.9 27.7 0
719.4 687.7 661.5 645.4 644.3 660.4 689 716.5 726.8 712.5
679.4 639.1 599.7 561.6 524.9 489.9 456.9 426.4 400.2 379.5
364.1 353.6 346.8 338.3 326.3 309.3 289.9 270.1 249.7 225
195.7 166 132.7 96 57.9 27.7 0
719.4 691.8 668.9 654.7 654.3 668.3 691 710.1 713.4 695.1
662.3 625.4 588.3 550.6 514 479.1 446.5 416.5 390.9 370.4
355.4 345.6 338.2 328.3 314.8 295.8 275.5 256.7 238 215.8
188.9 160.5 128.1 96.3 59.9 27.8 0
719.4 696.6 677.2 665.7 665.4 675.6 690 698.1 692.4 671.2
640.8 607.7 573.6 538.9 505.2 472.7 441.9 412.8 387.7 367.4
350.8 338.7 328.4 317.6 305.4 289.9 273.3 257.5 240.5 219.4
192.4 164 131.1 98.4 62.3 28.3 0
719.4 701.4 685.6 676.8 676.4 682.9 689 686 671.5 647.3
619.4 590.1 559 527.2 496.2 466.3 437.2 409 384.5 364.4
346.1 331.7 318.4 306.9 296.1 283.9 271 258.2 243 223
195.9 167.5 134 100.5 64.6 28.7 0
719.4 706.6 695.6 690.1 690.5 694.4 694.5 684.1 662.2 633.4
603.4 574.6 546.7 520 494.2 468.6 442.2 415.6 390.9 369.8
350.9 336.4 325.9 317.9 310.3 301.6 289.8 273.9 254.2 230.7
201.8 172.2 138 102.5 66.7 29.5 0
719.4 711.9 705.6 703.4 704.5 705.9 700 682 652.8 619.6
587.3 559.2 534.4 512.7 492.2 470.8 447.2 422.3 397.4 375.2
355.7 341.2 333.4 328.8 324.4 319.4 308.6 289.5 265.3 238.3
207.7 177 142 104.4 68.7 30.4 0
719.4 718.5 717.1 718.2 720.4 720.7 711.9 689.4 654.7 615.8
577.1 546.8 524.7 508.4 494 477.3 457.3 435 409.7 385.8
368 358.3 359.3 360.3 357.2 349.8 331.8 302.6 269.6 238.3
208.7 177.5 142 103.3 67.2 28.4 0
719.4 724.4 728.7 734 739.9 741.2 734.6 716.1 685.8 651.2
613.4 579.8 552.4 530.7 512.7 493.6 472.1 448.6 423.5 403.6
391.4 385.3 384.3 382.4 371.8 351.6 331.6 303.2 269.6 235.5
196.2 156.9 117.5 82.3 51.6 21.9 0
719.4 730.4 741 751.2 760.2 764.1 761.1 748 725.4 698.9
669.3 642.2 619.5 600 580.8 558.2 531.3 501.6 470 445
428.4 417.5 409.6 400.2 385.8 360.9 336 300.8 258.2 219.5
178.2 139.4 102.6 71.3 43.6 18.7 0
719.4 736.5 753.3 768.3 780.5 787.1 787.7 780 765 746.6
725.1 704.5 686.6 669.3 649 622.9 590.5 554.6 516.5 486.4
465.4 449.7 434.8 418 399.8 370.2 340.4 298.3 246.9 203.3
160.1 121.9 87.8 60.4 35.6 15.4 0
719.4 742.9 766.4 787.8 804.2 815 819.8 817.2 810.2 801.5
792.9 787.2 784.5 781.2 775 764.3 749.6 734.4 720.3 708.7
696 674.5 638.9 588.8 523.7 445.8 375.7 308.3 244 194.7
152.3 116.5 85.6 60 35.8 15.6 0
719.4 749.2 779.6 807.2 827.8 842.8 851.9 854.5 855.3 856.4
860.8 869.9 882.4 893.1 901 905.7 908.7 914.3 924.2 930.9
926.5 899.3 843.1 759.6 647.6 521.4 411 318.4 241.1 186
144.4 111.2 83.4 59.6 36 15.8 0
719.4 755.5 792.6 827.2 854.2 872.8 884.4 889.9 894.3 900.1
910.7 927.3 948.7 971.1 996.6 1025.2 1061.5 1108.9 1171.4 1237.9
1299.6 1339.7 1330.9 1268.7 1153 996.6 836.9 680.6 535.9 409.7
297.3 201.5 129.8 79.8 42.7 17.7 0
719.4 761.8 805.7 847.2 880.6 902.7 916.8 925.3 933.2 943.8
960.6 984.6 1015.1 1049.1 1092.2 1144.7 1214.2 1303.6 1418.6 1544.9
1672.8 1780.1 1818.6 1777.9 1658.4 1471.7 1262.9 1042.8 830.6 633.3
450.2 291.8 176.3 100.2 49.4 19.6 0
719.4 767.8 818.8 868.8 908 932.7 948.2 957.1 966.2 977.5
993.6 1016.2 1045.5 1079.2 1121.1 1181.5 1267.9 1381 1523.1 1692
1894.5 2107.3 2295.9 2429.5 2463 2322.3 2123.3 1886.4 1628 1347.8
1026.7 718.6 463 268 120.5 39.5 0
719.4 773.7 831.9 890.5 935.3 962.8 979.5 988.9 999.2 1011.3
1026.7 1047.7 1076 1109.4 1150 1218.3 1321.6 1458.5 1627.6 1839.1
2116.2 2434.4 2773.1 3081.2 3267.5 3172.9 2983.7 2730.1 2425.4 2062.4
1603.2 1145.4 749.7 435.8 191.7 59.4 0
719.4 776.6 842.2 907.1 955 984.2 997.9 1001.3 1003.6 1005.6
1008.8 1015.6 1028.1 1043.9 1069.8 1124 1219 1356.7 1536.2 1750.1
2006.4 2301.4 2641.7 3009.7 3378.6 3476.6 3268.7 3001.2 2720.3 2400.8
1953.4 1472.4 1024.7 623.8 291.5 92.9 0
719.4 779.6 852.5 923.8 974.8 1005.5 1016.4 1013.8 1007.9 999.9
990.8 983.5 980.3 978.4 989.7 1029.7 1116.4 1255 1444.7 1661.2
1896.6 2168.4 2510.3 2938.1 3489.8 3780.3 3553.7 3272.3 3015.2 2739.2
2303.6 1799.3 1299.7 811.9 391.3 126.4 0
719.4 783.7 862.6 938.8 992.3 1021.4 1026.3 1014 994.8 972.7
949.6 928.9 913.1 902.3 910.4 957.6 1062.9 1224.1 1431.1 1658.4
1897 2155 2457.9 2832.9 3359.2 3765.6 3610.1 3298.7 3027 2747.7
2335 1844.3 1355.7 874.3 444.5 156.1 0
719.4 787.9 872.8 953.8 1009.9 1037.3 1036.3 1014.2 981.7 945.5
908.3 874.3 845.8 826.2 831.1 885.6 1009.3 1193.2 1417.5 1655.7
1897.5 2141.5 2405.5 2727.8 3228.6 3750.9 3666.5 3325.2 3038.9 2756.2
2366.5 1889.3 1411.6 936.9 497.6 185.7 0
719.4 790.4 878.3 962.8 1020.6 1045 1036.6 1003 957 909.2
864.2 825.4 794.9 778.4 797.9 883.4 1047.1 1275.7 1549.7 1846.3
2143.2 2435 2732.1 3057.6 3540.7 4036.8 4029.9 3703.8 3377.4 3021.1
2572.6 2046 1529.9 1018.3 564.5 219.2 0
719.4 792.9 883.8 971.8 1031.2 1052.7 1036.9 991.8 932.4 872.9
820.2 776.5 744 730.5 764.7 881.3 1084.9 1358.2 1681.8 2036.9
2388.9 2728.5 3058.7 3387.5 3852.9 4322.7 4393.3 4082.3 3716 3286
2778.7 2202.6 1648.2 1099.7 631.4 252.7 0
719.4 794.1 887.2 976.7 1035.9 1055.3 1034.1 981.5 914.4 850.5
796.5 753.3 722.5 713.6 760.7 899.3 1128.8 1438.1 1813 2229
2642.4 3042.2 3432.7 3811 4306.3 4754.2 4811.6 4502.5 4077.6 3556.8
2969.3 2337.8 1719.2 1129.4 648.2 254.1 0
719.4 795.4 890.6 981.6 1040.7 1057.9 1031.4 971.3 896.4 828
772.9 730.1 700.9 696.7 756.8 917.4 1172.7 1517.9 1944.2 2421
2895.9 3355.8 3806.6 4234.5 4759.8 5185.6 5230 4922.6 4439.1 3827.5
3159.9 2473.1 1790.2 1159 665.1 255.5 0
719.4 794.8 893.1 983.9 1042.4 1058.2 1028.1 964 885.4 815.8
761.4 719.2 690.7 689.4 756.2 926.8 1194.6 1564.8 2023.9 2533.8
3049.2 3539.5 4025.1 4505.5 5052.7 5456.3 5460.4 5103.2 4539.5 3837.7
3108.9 2385.3 1649 1048 576.2 214.5 0
719.4 795.4 890.6 981.6 1040.7 1057.9 1031.4 971.3 896.4 828
772.9 730.1 700.9 696.7 756.8 917.4 1172.7 1517.9 1944.2 2421
2895.9 3355.8 3806.6 4234.5 4759.8 5185.6 5230 4922.6 4439.1 3827.5
3159.9 2473.1 1790.2 1159 665.1 255.5 0
719.4 794.1 887.2 976.7 1035.9 1055.3 1034.1 981.5 914.4 850.5
796.5 753.3 722.5 713.6 760.7 899.3 1128.8 1438.1 1813 2229
2642.4 3042.2 3432.7 3811 4306.3 4754.2 4811.6 4502.5 4077.6 3556.8
2969.3 2337.8 1719.2 1129.4 648.2 254.1 0
719.4 792.9 883.8 971.8 1031.2 1052.7 1036.9 991.8 932.4 872.9
820.2 776.5 744 730.5 764.7 881.3 1084.9 1358.2 1681.8 2036.9
2388.9 2728.5 3058.7 3387.5 3852.9 4322.7 4393.3 4082.3 3716 3286
2778.7 2202.6 1648.2 1099.7 631.4 252.7 0
719.4 790.4 878.3 962.8 1020.6 1045 1036.6 1003 957 909.2
864.2 825.4 794.9 778.4 797.9 883.4 1047.1 1275.7 1549.7 1846.3
2143.2 2435 2732.1 3057.6 3540.7 4036.8 4029.9 3703.8 3377.4 3021.1
2572.6 2046 1529.9 1018.3 564.5 219.2 0
719.4 787.9 872.8 953.8 1009.9 1037.3 1036.3 1014.2 981.7 945.5
908.3 874.3 845.8 826.2 831.1 885.6 1009.3 1193.2 1417.5 1655.7
1897.5 2141.5 2405.5 2727.8 3228.6 3750.9 3666.5 3325.2 3038.9 2756.2
2366.5 1889.3 1411.6 936.9 497.6 185.7 0
719.4 783.7 862.6 938.8 992.3 1021.4 1026.3 1014 994.8 972.7
949.6 928.9 913.1 902.3 910.4 957.6 1062.9 1224.1 1431.1 1658.4
1897 2155 2457.9 2832.9 3359.2 3765.6 3610.1 3298.7 3027 2747.7
2335 1844.3 1355.7 874.3 444.5 156.1 0
719.4 779.6 852.5 923.8 974.8 1005.5 1016.4 1013.8 1007.9 999.9
990.8 983.5 980.3 978.4 989.7 1029.7 1116.4 1255 1444.7 1661.2
1896.6 2168.4 2510.3 2938.1 3489.8 3780.3 3553.7 3272.3 3015.2 2739.2
2303.6 1799.3 1299.7 811.9 391.3 126.4 0
719.4 776.6 842.2 907.1 955 984.2 997.9 1001.3 1003.6 1005.6
1008.8 1015.6 1028.1 1043.9 1069.8 1124 1219 1356.7 1536.2 1750.1
2006.4 2301.4 2641.7 3009.7 3378.6 3476.6 3268.7 3001.2 2720.3 2400.8
1953.4 1472.4 1024.7 623.8 291.5 92.9 0
719.4 773.7 831.9 890.5 935.3 962.8 979.5 988.9 999.2 1011.3
1026.7 1047.7 1076 1109.4 1150 1218.3 1321.6 1458.5 1627.6 1839.1
2116.2 2434.4 2773.1 3081.2 3267.5 3172.9 2983.7 2730.1 2425.4 2062.4
1603.2 1145.4 749.7 435.8 191.7 59.4 0
